Home page (unregistered users)

Captain Code 2020

2020 Captain Code®

The Leviton Captain Code Portal provides NEC® content beyond a basic listing of Code changes. First, it allows you to search by Code Article, Product Solution or by Application. You can also view the NEMA Code Adoption Map to see which Code cycle is in effect in your area. It even provides links to applicable Code solution videos and more.

Access is always FREE, you simply need to register for access.

Source of the Expert Analysis and Illustrations used in this Pocket Guide

The Expert Analysis found in this publication is copyrighted property of the International Association of Electrical Inspectors (IAEI) and licensed to Leviton. This Pocket Guide does not contain the complete IAEI analysis of the 2020 NEC® which can only be found in the full printed IAEI “Analysis of Changes” text book. The IAEI did not produce the Leviton Pocket Guide and assumes no responsibility for the application or use of any NEC® related material set out herein.

Use of NEC® Text

Material taken from the National Electrical Code® is reprinted with permission from NFPA 70® - 2020 edition, National Electrical Code®, Copyright 2019, National Fire Protection Association®, Quincy, MA. All rights reserved. This material is not the complete and official position of the NFPA on the reference subject, which is represented only by the standard in its entirety a copy of which can be obtained through the NFPA web site at www.nfpa.org.

National Electrical Code®, NEC® and NFPA 70® are registered trademarks of the National Fire Protection Association®, 1 Batterymarch Park, Quincy, MA 02169
The National Fire Protection Association did not produce, review or approve this book and assumes no responsibility for the application or use of any NEC® related material set out herein.