The Leviton Captain Code Portal provides NEC® content beyond a basic listing of Code changes. First, it allows you to search by Code Article, Product Solution or by Application. You can also view the NEMA Code Adoption Map to see which Code cycle is in effect in your area. It even provides links to applicable Code solution videos and more.
Access is always FREE, you simply need to register for access.
The Expert Analysis found in this publication is copyrighted property of the International Association of Electrical Inspectors (IAEI) and licensed to Leviton. This Pocket Guide does not contain the complete IAEI analysis of the 2020 NEC® which can only be found in the full printed IAEI “Analysis of Changes” text book. The IAEI did not produce the Leviton Pocket Guide and assumes no responsibility for the application or use of any NEC® related material set out herein.
Use of NEC® Text
Material taken from the National Electrical Code® is reprinted with permission from NFPA 70® - 2020 edition, National Electrical Code®, Copyright 2019, National Fire Protection Association®, Quincy, MA. All rights reserved. This material is not the complete and official position of the NFPA on the reference subject, which is represented only by the standard in its entirety a copy of which can be obtained through the NFPA web site at www.nfpa.org.
National Electrical Code®, NEC® and NFPA 70® are registered trademarks of the National Fire Protection Association®, 1 Batterymarch Park, Quincy, MA 02169
The National Fire Protection Association did not produce, review or approve this book and assumes no responsibility for the application or use of any NEC® related material set out herein.
Code Wide Revision | Code Articles |
---|---|
110.22(A) | Circuit Source Label Identification on Disconnect Means |
210.8 | GFCI Measurement Distance — Door Barrier Removed |
210.8(A); (A)(5); (A)(11) | GFCI Protection for Dwelling Unit |
210.8(B) | GFCI Requirements at Non-Dwelling Unit Locations Expanded |
210.8(D), (E) and (F) | GFCI Protection for Specific Appliances, Equipment Requiring Servicing & Outdoor Outlets |
210.11(C)(4) | Dwelling Unit Garage Branch Circuits |
210.12(C) and (D) | AFCI Protection in Patient Sleeping Rooms in Nursing Homes and Limited-Care Facilities and AFCI Protection for Branch Circuit Extensions in Guest Rooms/Suites |
210.15 | AFCI, GFCI, GFP Devices Can’t Be Reconditioned |
210.52(C) | Receptacle Outlets for Countertop or Work Surfaces |
210.52(C)(1), (C)(2), and (C)(3) | Receptacles in Wall Spaces, Island and Peninsular Countertops and Work Spaces |