Change Summary
- Section 600.6(A)(2) still requires a permanent field-applied marking identifying the location of the disconnecting means at a sign. In addition to that marking rule, the disconnecting means for a sign, outline lighting system, or controller is now required to be marked to identify the sign, outline lighting system, or controller it controls. An exception exists for external disconnect mounted on the sign, etc. If located remote, disconnect required to be installed at an accessible location available to first responders and service personnel.
NEC® Text |
---|
600.5 Branch Circuits. (Electric Signs and Outline Lighting) (A) Required Branch Circuit. (see NEC for complete text) (B) Marking. A disconnecting means for a sign, outline lighting system, or controller shall be marked to identify the sign, outline lighting system, or controller it controls. Exception: An external disconnecting means that is mounted on the sign body, sign enclosure, sign pole, or controller shall not be required to identify the sign or outline lighting system it controls.
(B) (C) Rating. (see NEC for complete text)
(C) (D) Wiring Methods. (see NEC for complete text) 600.6 Disconnects. (A) Location. The disconnecting means shall be permitted to be located in accordance with 600.6(A)(1), (A)(2), and (A)(3), and (A)(4): (4) Remote Location. The disconnecting means, if located remote from the sign, sign body, or pole, shall be mounted at an accessible location available to first responders and service personnel. The location of the disconnect shall be marked with a label at the sign location and marked as the disconnect for the sign or outline lighting system. The label shall comply with 110.21(B).
Material taken from the National Electric Code® is reprinted with permission from NFPA 70®, 2020 edition.
National Electrical Code®, Copyright 2019, National Fire Protection Association, Quincy, MA. All rights reserved.
|
Expert Analysis
For other than an exit sign or a cord-and-plug connected sign, each sign or outline lighting system is required to be controlled by an externally operable switch or circuit breaker that opens all ungrounded conductors and controls no other loads. This disconnecting means is required to be located at either; (1) the point the feeder circuit or branch circuit(s) enters the sign (2) within sight of the sign or out of the line of sight of the sign capable of being locked in the open position in accordance with 110.25, (3) within sight of the sign controller (if applicable), or (4) a remote location (new for the 2020 NEC).
![600.5(B) and 600.6(A)(4) 600.5(B) and 600.6(A)(4)](/sites/captaincode2020.leviton.com/files/600.5%28B%29%20%282020%20NEC%29%20Book.jpg)
For the 2020 NEC, the disconnecting means for a sign, outline lighting system, or controller is now required to be marked to identify the sign, outline lighting system, or controller it controls. An exception to this identification rule was also added, which will exempt an external disconnecting means that is mounted on the sign body, sign enclosure, sign pole, or controller.
This new marking requirement at 600.5(B) can be tied to a new remote location provision at 600.6(A)(4). This new provision calls for the sign disconnecting means, if located remote from the sign, sign body, or pole, to be installed at an accessible location available to first responders and service personnel. This new provision goes on to say the location of the disconnect shall be marked with a label at the sign location and marked as the disconnect for the sign or outline lighting system with this label complying with 110.21(B) for label provisions.
Leviton Solution
Outdoor Switching
Leviton offers a unique solution for outdoor switching with catalog number COVER-S. This switch cover can actuate any traditional 15-Amp to 40-Amp toggle switch including Manual Motor Starters.
- Provides NEMA (4, 4X and 12) and IEC (IP 66) watertight protection for indoor and outdoor environments in critical application areas that are routinely subject to moisture, vapor, dirt, mud and other contaminant exposure, including high-pressure washdown when used with the Wetguard® Box System
- Leviton offers a variety of covers, including this industry exclusive toggle switch cover, blank cover plates and covers to 15-Amp, 20-Amp and 30-Amp single receptacles
- Easily operated with wet and/or gloved hands, and provides OSHA compliant lockout/tagout capabilities
![FD Boxes FD Boxes](/sites/captaincode2020.leviton.com/files/FDbox_group.jpg)
![FD Cover FD Cover](/sites/captaincode2020.leviton.com/files/COVER-S.jpg)