Change Summary
| NEC® Text | 
|---|
| 
 210.15 Reconditioned Equipment. Material taken from the National Electric Code® is reprinted with permission from NFPA 70®, 2020 edition.  | 
Expert Analysis
During the Second Draft stage of the 2020 NEC revision cycle, each Code Making Panel (CMP) was asked to review the equipment they have purview over and determine what equipment could be reconditioned and what equipment could not be reconditioned but rather replaced when necessary.
Each CMP looked to identify and prevent the reconditioning of products that cannot be reconditioned and secondly, to ensure that reconditioned equipment is properly evaluated to ensure a level of safety equal to the original equipment listing/labeling. This was to serve as an assurance that when equipment is reconditioned, it must be properly marked or identified for suitability for the installers, maintainers, and the inspection community.
The provisions of new 210.15 is the first of these new statements throughout the Code in reference to reconditioned equipment. This new section prohibits reconditioning of GFCI devices, AFCI devices, and ground-fault protection equipment that are not allowed to be reconditioned due to the inherent safety characteristics and requirements for those products per their product standards.
A list of Code sections with equipment that is either permitted to be reconditioned or not permitted to be reconditioned is supplied here for the reader’s reference.
| 
 Reconditioned Equipment Permission Statements for the 2020 NEC  | 
| Code Section | CMP | Equipment | Yes/No | SR/PC | 
|---|---|---|---|---|
| 210.15 | CMP-2 | GFCI devices, AFCI devices, and GFP equipment | No | SR 7657 | 
| 240.62 | CMP-10 | Low-voltage fuseholders and low-voltage nonrenewable fuses | No | SR 7974, PC 981 | 
| 240.88 (A)(1) | CMP-10 | Molded-case circuit breakers | No | DSR 8011, PC 980 | 
| 240.88 (A)(2) | CMP-10 | Low- and medium-voltage power circuit breakers | Yes | DSR 8011, PC 980 | 
| 240.88 (A)(3) | CMP-10 | High-voltage circuit breakers | Yes | DSR 8011, PC 980 | 
| 240.88 (B)(1) | CMP-10 | Low-voltage power circuit breaker electronic trip units | No | DSR 8011, PC 980 | 
| 240.88 (B)(2) | CMP-10 | Electromechanical protective relays and current transformers | Yes | DSR 8011, PC 980 | 
| 240.102 | CMP-10 | Medium-voltage fuseholders and medium-voltage nonrenewable fuses  | 
No | SR 8048, PC 982 | 
| 406.3(A) | CMP-18 | Receptacles | No | SR 8187 | 
| 406.7 | CMP-18 | Attachment plugs, cord connectors, and flanged surface devices | No | SR 8189 | 
| 408.8(A) | CMP-9 | Panelboards | No | SR 8172, PC 987 | 
| 408.8(B) | CMP-9 | Switchboards and switchgear, or sections of switchboards or switchgear | Yes | SR 8172, PC 987 | 
| 410.7 | CMP-18 | Luminaires, lampholders, and retrofit kits | No | SR 8162 | 
| 411.4 | CMP-18 | Listed low-voltage lighting systems or a lighting system assembled from listed parts | No | SR 8164 | 
| 490.49 | CMP-9 | Switchgear, or sections of switchgear | Yes | SR 8222 | 
| 695.10 | CMP-13 | Fire pump controllers and transfer switches | No | SR 7522, PC 983 | 
| 700.5(C) | CMP-13 | Automatic transfer switches(Emergency Systems) | No | SR7584, PC 984 | 
| 701.5(C) | CMP-13 | Automatic transfer switches(Legally Required Standby Systems) | No | SR 7586, PC 985 | 
| 702.5 | CMP-13 | Transfer switches(Optional Standby Systems) | No | SR 7588, PC 986 | 
Leviton Comment
While it’s good that the NEC makes it clear what can and can’t be reconditioned, when they identify equipment that can be reconditioned, they seem to overlook, or not address, who is permitted to do the reconditioning. Most would agree that if the original equipment manufacturer (OEM) reconditioned a device it would be to factory spec’s and safe. But if an independent third party does the reconditioning who knows their qualifications and to what degree they reconditioned? In the case of submerged equipment, did they simply remove rust from terminals, or replace delicate circuitry?