Loading...

Copper Jacks and Connectors

Reliable Network Connectivity

Copper Jacks and Connectors

Ethernet jacks provide the connection point between network cabling and connected devices in structured cabling systems. Commonly called data jacks, network jacks, RJ-45 jacks, or connectors, they are used in patch panels, wall outlets, and other network connection points in commercial buildings, data centers, and smart buildings.

Leviton copper jacks are designed and third-party tested for quality and reliability, with solutions for a wide range of network applications. Choose Cat 5e, Cat 6, Cat 6A, including UTP and shielded options. Leviton offers ATLAS-X1™ connectivity for mission-critical data center applications, EXTREME™ for large enterprise networks, and GIGAMAX™ for small business infrastructure.

Leviton copper jacks install in QUICKPORT™ patch panels, wallplates, multimedia outlets, and mounting plates, providing a common connectivity platform across the network.

GIGAMAX™ UTP Jacks

Frequently Asked Questions

An Ethernet jack is a connection point used to connect devices to a wired Ethernet network. Ethernet jacks are commonly installed in wall plates, outlets, patch panels, and other structured cabling components, and connect horizontal network cabling with computers, wireless access points, phones, and other networked devices.

The terms are often used interchangeably when describing Ethernet network connections. Ethernet jacks used with common twisted-pair copper network cabling provide the modular interface generally associated with RJ-45 Ethernet connections.

Cat 5e, Cat 6, and Cat 6A are different performance categories for twisted-pair copper cabling systems. A jack should be selected to match the category and performance requirements of the structured cabling system. Leviton’s copper jack portfolio includes Cat 5e, Cat 6, and Cat 6A options, as well as Cat 8 shielded connectivity for application high-performance applications.

Unshielded twisted-pair (UTP) jacks are designed to unshielded cabling systems, while shielded jacks are used as part of shielded structured cabling systems. The appropriate choice depends on the cabling design, performance requirements, and installation environment. Leviton offers both UTP and shielded copper jack options, including shielded ATLAS-X1™ jacks in Cat 5e, Cat 6, Cat 6A and Cat 8 configurations.

A keystone jack is a generic term for a modular, snap-in connector. Leviton QUICKPORT jacks are part of a modular system designed specifically for, and compatible with, QUICKPORT patch panels, wallplates, surface-mount boxes, and other housings.

Yes. Ethernet jacks are commonly installed in patch panels and work-area outlets as part of structured cabling systems. Leviton copper jacks fit Leviton QUICKPORT™ Wallplates, multimedia outlets, patch panels, and mounting plates.

Leviton offers several families of copper data jacks for different network applications. ATALS-X1™ incudes UTP and shielded connectivity, EXTREME™ incudes UTP connectivity, and GIGAMAX™ provides connectivity for small-business infrastructure. The portfolio spans multiple category ratings, types, and colors.

Leviton ATLAS-X1™ connectivity is for mission critical and data center applications. The ATLAS-X1 portfolio includes UTP and shielded options across multiple category ratings, including Cat 6 and Cat 6A.

Leviton EXTREME™ connectivity is perfect for large enterprise networks, and is available in UTP format in Cat 5e, Cat 6, and Cat 6A options.

Yes. Leviton copper jacks undergo rigorous third-party testing for quality and reliability.

Support Library

Warranties