Intermateable and compatible with competitive products, Leviton single pole devices can be retrofitted to existing locations and power distribution systems. Most plugs and receptacles are shatter and crack proof with sleeves and bodies constructed high durometer thermoplastic vulcanizate (TPV - Santoprene). Our cam design provides reliable, high-conductivity, positive, vibration-proof connections. Use the links below to jump to each series.
Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power distribution for indoor and outdoor applications, including for the sports and entertainment industries, welding and construction sites, shipbuilding, mining operations, petrochemical and manufacturing plant turnarounds, and more.
15, 16 and 18 Series Devices
Cam Type Plugs Features & Benefits
- Molded in markings on the device
- Color -coded insulating sleeves for easy phase identification
- High conductivity - positive, vibration-proof connection provided by double cam design
- 16 Series devices feature a 35kA SCCR rating
- Thermoplastic screw is non-conductive for safety
- Self compensating for wear - slit in male contact provides spring action for longer usage
- Hard thermoplastic insulating screw provides strength and durability; allows sleeve to be easily detached if needed
- Shatter and crack proof - high durometer thermoplastic elastomer (TPV - Santoprene)
17, 22 and 23 Series Devices
Cam Type Plugs Features & Benefits
- Molded in markings on the device
- Color -coded insulating sleeves for easy phase identification
- High conductivity - positive, vibration-proof connection provided by double cam design
- 17 Series devices feature a 50kA SCCR rating
- Thermoplastic screw is non-conductive for safety
- Self compensating for wear - slit in male contact provides spring action for longer usage
- Hard thermoplastic insulating screw provides strength and durability; allows sleeve to be easily detached if needed
- Shatter and crack proof - high durometer thermoplastic elastomer (TPV - Santoprene)
49 Series High Amperage Devices
Designed for the most extreme and demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
49 Series Plugs Features & Benefits
- Color-coded connector insulator for quick visual identification of circuit and phase connections
- UV stable, high-performance TPV insulator resists cracking for greater service life
- Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change-out
- Color-codes, metal in-line coupler available which prevents separation of connectors and identifies phase
- TPV dust cap protects contacts when disconnected
- 49 Series devices feature a 35kA SCCR rating
Panel Mount Receptacles
Knowledge Center
Frequently Asked Questions
Single pole cam-type devices are high-amperage electrical connectors designed for temporary power and semi-permanent distribution. They create secure, reliable connections between power sources and equipment, making them ideal for applications that require quick setup and teardown.
Common applications include:
- Entertainment and live events
- Construction sites
- Data centers
- Utility and power generation projects
- Temporary power installations
Plug or inline: A male or female device that connects a cable to a power source or equipment.
Receptacle: The fixed or panel-mounted connection point that provides access to power.
Color coding helps identify phases, neutral, and ground conductors, making installation and troubleshooting easier. Following established color conventions can help reduce wiring errors and support safer operation in temporary power distribution systems.
Certain single pole cam-type devices are suitable for outdoor use when installed in accordance with manufacturer instructions and product ratings. Always follow manufacturer instructions and applicable electrical codes when selecting and installing devices for outdoor use.
Blogs
Resources
How can we help you?
Speak to one of our Single Pole Devices Specialists.