Leviton Integrated Fixture Mount/In-Fixture Controls offer a complete end-to-end professional lighting and wireless control solution. These streamlined solutions save time, money, and energy with easy installation and operation, easy energy savings, and out-of-the-box operation with no comissioning required. They offer less wiring for new construction and retrofits, and are easily programmed using an IR remote or a mobile app on a smart device. Intellect-enabled fixtures are listed on the DesignLights Consortium® (DLC) Qualified Product List (QPL) when used as part of a GreenMAX DRC System.
Lighting Control Simplified
High/Low Bay Fixture Mount Sensors
Leviton High/Low Bay Fixture Mount Sensors are designed for indoor and outdoor use with switching or 0-10V dimming ballasts/drivers. Use anywhere basic occupancy/ vacancy sensing is needed for auto-ON /auto-OFF or manual-ON / auto-OFF control.
Solo Sensors
Solo delivers a simple to install introduction to integrated fixture controls. When you need a straightforward solution for dimming, occupancy sensing and basic daylighting applications, choose Solo. Solo Sensors are easily configured using traditional dip switches or an optional IR remote control programmer for multi-level lighting control. Solo offers a self-contained solution that can be used to comply with IECC, ASHRAE 90.1 and 2022 Title 24, Part 6 occupancy sensing requirements.
IP66 PIR Smart Integrated Fixture Mount Sensors
Designed for use with switching or 0-10V dimming drivers, these sensors feature multiple daylight modes as well as partial-OFF operation. Ideal for installations requiring energy code compliance. Configuration is made using the Leviton Smart Sensor App from a smartphone or Bluetooth-enabled Android or iOS device.
Intellect Wireless Components
When you need more advanced lighting control strategies, turn to Intellect Wireless. Engineered to simplify energy management and code compliance, controls are integrated into the fixtures and paired with a GreenMAX DRC Keypad Room Controller. All configurable with the GreenMAX DRC App. Virtually any fixture can be Intellect-enabled.
Leviton LED Lighting Fixtures
Leviton LED Lighting Fixtures are available in troffers and linears. These fixtures can be integrated with in-fixture controls such as Solo or Intellect Wireless. These integrated fixtures are ideal for retrofits and new construction by offering design build contractors an all-in-one solution that can be shipped directly to the job site saving on time, wiring, and energy.
GreenMAX DRC Wireless
Brings Leviton wireless devices and Intellect-enabled fluorescent or LED fixtures into the system.
Downloads and Resources
Intellect Integrated Solutions Brochure
A complete digital/printable version of the Intellect Integrated Solutions Brochure.
How can we help you?
Speak to one of our Integrated Lighting Control Specialists.